Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Conveyer & Caster
Albion
Casters
120 - Contender Kingpinless (to 1200 lb/ea)
Conveyer & Caster
Albion
Casters
120 - Contender Kingpinless (to 1200 lb/ea)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
120XS04201S
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Wheel Type
TT
Wheel Diameter
D [Pouce]
Tread Width
W [Pouce]
Wheel Face
WFACE
Wheel Color
WFIN
Temperature Range
TEMPR
Hardness
HARD
Bearing Type
WB
Brake Type
BR
Swivel Lock
SLO
Capacity
CAP [lbs]
Mount Height
H [Pouce]
Swivel Lead
SL [Pouce]
1
120XS04201S
120 Series
Top Plate Swivel
4-1/2" x 4"
XS - X-tra Soft Rubber (Flat)
4
2
Moderate crown
Grey Tread on Grey Core
-45°F to +180°F
65-75 Shore A
Stainless Steel Roller
None
None
400
5 5/8
1 3/16
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Conveyer & Caster
- 120 - Contender Kingpinless (to 1200 lb/ea)
Dernières modifications
07.10.2021 10:37:14
Unité
Mots clés
Caster
Casters
Conveyer
Classifications
CNS
CNSERPBASE Object Properties